FIPA | 2-finger parallel gripper | Ø 10 mm


产品代码: RBTX-FIPA-0009

Compact 2‑finger parallel gripper with strong gripping force and precise motion for automation tasks.

The GR04.122‑10 is a robust parallel gripper featuring a 10 mm piston diameter, 2 mm stroke per jaw, and a high-strength aluminum body with steel jaws for durability. It supports both double‑acting operation for fast cycles and single‑acting NO mode, closing via compressed air and opening by spring return. Optional piston‑position sensing, various sensor types (C‑/T‑nut, PNP/NPN), and compatible connector cables ensure flexible system integration.

Its precise linear jaw motion enables reliable inside and outside gripping, and optional base jaws—including HNBR‑padded variants—allow customization for sensitive materials. The gripper is compatible with mounting brackets and accessories, enhancing adaptability in different automation environments.

Ideal for small‑part handling, electronics assembly, and precise pick‑and‑place applications in compact automation setups.

一般交货时间:3周

Stroke per jaw
2
mm
Weight
0.06
kg
Max Gripping force
22
N
Max. ambient temperature
60

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价