Angular parallel gripper GAP 20-030

‌
产品代码: RBTX-SNK-0081

Compact pneumatic angular gripper for precise handling of small parts in tight spaces.

The SCHUNK GAP 20‑030 is a lightweight, durable angular gripper offering a 30° opening angle with robust, play-free jaw guidance for consistent precision. Designed for small components, it provides reliable force transmission, high cycle capability and a compact footprint ideal for confined installation areas. A rigid housing and optimized kinematics ensure long service life in demanding automation tasks.

The pneumatic actuation integrates easily via standard air connections, while standardized mounting surfaces allow quick adaptation to modular handling systems. Optional sensor positions enable monitoring of jaw status for process‑reliable operation.

Perfect for pick‑and‑place, electronics assembly, laboratory automation and component handling where an angular motion profile is required.

一般交货时间:3周
‌
Stroke per jaw
1
mm
Weight
0.3
kg
Max Gripping force
105
N
Propulsion Method
气动
Max. ambient temperature
60
℃
Repeatability
0.05
mm

亮点

https://a.storyblok.com/f/298593/f56b816574/haken-svg.svg

General information on the series

Gripping force

is the arithmetic sum of the individual forces acting on each jaw, at distance P (see drawing)

Finger length

is measured from the same reference surface as the distance P in the direction of the main axis. The maximum permissible finger length applies until the nominal operating pressure is reached. At higher pressures, the finger length must be reduced in proportion to the nominal operating pressure.

Repeatability is defined as the dispersion of the end position in 100 consecutive strokes.

Workpiece weight

is calculated for a frictional connection with a static coefficient of friction of 0.1 and a safety factor of 2 against slipping of the workpiece under acceleration due to gravity. With positive locking, the permissible workpiece weights are considerably higher.

Closing and opening times

are pure movement times of the base jaws or fingers. Valve switching times, hose filling times or PLC reaction times are not included and must be taken into account when determining cycle times.

Operating principle

Forced-guided toggle kinematics

Housing material

Aluminium alloy, anodised

Base jaw material

Steel

Actuation
Pneumatic, via filtered compressed air according to ISO 8573-1:2010 [7:4:4]. Scope of delivery

Centring sleeves, O-rings for direct connection, installation instructions (operating instructions with installation declaration available online)

Gripping force retention

Possible via variant with mechanical gripping force retention or SDV-P pressure maintenance valve

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌