ZIMMER - SWM1035 - Pneumatic angle swivel unit


产品代码: RBTX-ZIM-0019

Compact pneumatic swivel module for precise and durable machine loading processes.

The Zimmer SWM1035 is a slim, space‑saving angular pivot unit designed for efficient integration along gantry axes and automated loading systems. With a defined 90° swivel angle and ±3° adjustability, the module offers highly accurate positioning supported by repeatability of ±0.01°. Its robust construction delivers reliable torque performance across the full swivel range and ensures stable operation even under continuous cycling.

Engineered for long‑term industrial use, the SWM1035 achieves up to 10 million maintenance‑free cycles thanks to its durable pneumatic design and high‑quality components. The large mounting flange simplifies downstream tool attachment, while the integrated speed‑control valve supports controlled, smooth swivel motion. Operating from 3–8 bar, the module enables quick 0.3‑second swivel movements for dynamic automation.

Ideal for pick‑and‑place units, machine loading, part orientation and high‑precision handling applications.

一般交货时间:3周

Weight
1
kg
Propulsion Method
气动
Max. ambient temperature
80
Repeatability
0.01
mm

亮点

https://a.storyblok.com/f/298593/ada964356f/rbtx_tool_icon_v1_lil_-svg.svg

技术参数

旋转角度:90 [°]

旋转角度可调:+/- 3 [°]

扭矩 0°:10 [Nm]

扭矩 45°:7 [Nm]

扭矩 90°:10 [Nm]

重复精度:+/- 0.01 [°]

无附加负载时的旋转时间:0.3 [s]

最小工作压力:3 [bar]

最大工作压力:8 [bar]

最低工作温度:5 [°C]

最高工作温度:+80 [°C]

气缸每个循环的容积:55 [cm³]

防护等级符合IEC 60529 IP30标准

自重:1 [kg]

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价