AGS | Gripping Finger | Pneumatic Gripper

‌

多种规格: Unit medium

产品代码: RBTX-AGS-0026

AGS Gripping Fingers – Precise and Versatile Gripping Solution

The AGS Gripping Fingers are pneumatically operated gripping tools with a maximum gripping force of 2 kg to 12.5 kg, making them ideal for automation applications. Their modular design, combined with over 750 expandable components, allows perfect customization for specific tasks. The robust and reliable construction ensures precise and long-lasting performance, even for demanding operations.

Thanks to external interfaces, the AGS Gripping Fingers integrate seamlessly into existing automation systems. Their universal connectivity enables easy integration with various robot and control solutions. The plug-and-play design minimizes installation effort and simplifies integration into diverse production processes.

Ideal for assembly, handling, or production environments – the AGS Gripping Fingers ensure precision, flexibility, and efficiency.

一般交货时间:3周
‌
Weight
0.259
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌