AGS | Gripper | Pneumatic Gripper

‌

多种规格: Unit simple

产品代码: RBTX-AGS-0022

AGS Gripper – Powerful and Customizable Gripping Solution

The AGS Gripper is a pneumatically operated gripping tool with a maximum gripping force ranging from 1.2 kg to 36 kg. It is ideal for a wide variety of automation tasks, from precise component assembly to handling heavier objects. With over 750 expandable components, the gripper can be tailored to specific requirements, offering maximum flexibility and operational efficiency.

Thanks to external interfaces, the AGS Gripper integrates seamlessly into existing automation systems. Its universal connectivity ensures easy compatibility with various robot and control systems. The robust, low-maintenance design guarantees reliability and durability, even under demanding operational conditions.

Perfect for assembly or handling processes in industrial applications – the AGS Gripper delivers precision, versatility, and performance.

一般交货时间:3周
‌
Weight
0.103
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌