2-jaw small parts gripper MGS series

‌

多种规格: MGS - 25 Standard Version

产品代码: RBTX-IPR-0006

Compact small‑parts parallel gripper with precise guidance and high repeatability.

The IPR MGS series offers lightweight, robust 2‑jaw parallel grippers designed specifically for small‑parts handling in confined spaces. Roller‑guided jaws ensure smooth, precise motion and high repeat accuracy, while compact external dimensions allow integration into tight automation cells. Depending on the model, the MGS series provides strong gripping forces with strokes adapted for electronics, assembly and fine‑mechanical applications.

With sensitive force adjustment, optional stroke monitoring and finger lengths optimized for micro‑handling tasks, the grippers deliver excellent control even for delicate components. Their pneumatic actuation enables fast cycle times with consistent performance across high‑volume production environments.

Ideal for electronics assembly, precision fixtures, laboratory automation and small, lightweight components requiring reliable, repeatable parallel gripping.

一般交货时间:3周
‌
Stroke per jaw
3
mm
Weight
0.058
kg
Max Gripping force
37.5
N
Recommended workpiece weight
0.19
kg
Propulsion Method
气动
Max. ambient temperature
80
℃
Repeatability
0.02
mm

亮点

https://a.storyblok.com/f/298593/6e731b5966/haken-svg.svg

7dCARxu7ymDKyUm6qbU7e4

  • Perfectly suited for small electric and machine components

https://a.storyblok.com/f/298593/4751f103db/bild1.svg

5IgVl8J289bpspXnN7SyxU

  • High precision with ground-in guides

https://a.storyblok.com/f/298593/c33224b9e2/rbtx_tool_icon_v1_lil_.svg

7Cir7cbu719oSU1LhXK5k

  • Besonders robust für maximale Fingerlängen

7DnSXR8RzSi5c4ga6SPBpw

  • Sensor kits for monitoring available separately

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌