igus ReBeL finger gripper
Humanoid 4‑finger robot hand for flexible, lightweight ReBeL automation.
The igus ReBeL Hand is a humanoid 4‑finger gripper designed for natural, human‑like motion and precise object manipulation. It connects directly to any igus ReBeL model and offers an exceptionally lightweight construction thanks to motion‑plastic components and plain‑bearing joints. The design enables smooth, silent operation while remaining 100% lubrication‑free and maintenance‑friendly.
Control is simple and flexible via DIO at the Tool Center Point, or through USB, TTL (5 V) serial or internal scripting. All components—including flange, cabling and control—are supplied as an integrated, plug‑and‑play solution extensively tested in igus' Low‑Cost‑Automation lab. Its versatile hand layout makes it ideal for tasks that require adaptive gripping and human‑inspired interaction in collaborative or educational robotics.
Perfect for research, service robotics, training setups and applications requiring expressive, anthropomorphic gripping.
亮点
用于仿人运动的人手
新型手指抓取器是一只仿人手,可轻松连接到 ReBeL® 。 它通过工具中心点的 DIO 控制。
)
ymhqbXgQx2FKVFSTarEoF
所有组件,如法兰、电缆和控制装置,均来自同一来源。
)
Bfon3F3kQAYuQW9GdTxnO
4AaqrycCf9NFsRgtHLi7Yx
带滑动轴承关节的 100% 免润滑机械手
通过 USB、TTL(5 V)串行和内部脚本进行控制
)