2 jaw parallel gripper | for ReBeL Cobot | GEP2006


产品代码: RBTX-ZIM-0021

Compact electric 2‑jaw gripper with large stroke for flexible handling in tight installation spaces.

The Zimmer GEP2006IO‑12‑B‑01 offers an exceptional combination of compact size and large 6 mm jaw stroke, making it ideal for applications requiring form‑fit gripping or a wide part spectrum despite limited payload capacity. Its mechanically self‑locking mechanism ensures secure retention of the workpiece even in power‑off situations, while adjustable gripping force enables optimal handling across different component types. The robust housing and IP40 protection support long service life in industrial environments.

With simple I/O control like a pneumatic valve and integrated 0–10 V position sensing, the gripper fits seamlessly into existing automation systems. Up to 10 million maintenance‑free cycles guarantee long-term reliability. Magnetic‑field sensor compatibility and multi‑sided mounting options enhance integration flexibility, while removable centering sleeves allow fast, precise finger positioning.

Ideal for pick‑and‑place, electronics assembly, machine loading and compact robotic handling systems.

一般交货时间:3周

Stroke per jaw
6
mm
Weight
0.19
kg
Max Gripping force
145
N
Recommended workpiece weight
1
kg
Propulsion Method
电动
Max. ambient temperature
60
Repeatability
0.02
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价