Vibrotec - feeding system | 4 sizes

‌

多种规格: Size 200

产品代码: RBTX-VIBRO-0001

The Spiral Conveyor is used for the precise and gentle feeding of selected components using vibration.

It consists of 2 main components: the sorting bowl (Sortiertopf) and the drive (Antrieb). Three different shapes are possible: V-ZT, V-ST, and V-KT (Cylindrical, Stepped, Conical).

The standard top diameter ranges from 200 mm to 600 mm, with available pot sizes of 200 mm, 300 mm, 450 mm, and 600 mm.

The spiral width can be adapted to the workpiece

.

The Spiral Conveyor comes with a Vulkollan coating, which protects the parts and minimizes wear on the conveying bowl.

一般交货时间:3周
‌
Weight
12
kg
Dimensions
Ø200 mm

亮点

Scope of delivery

Each size includes:

  • 1x Electromagnetic drive unit (vibratory drive)
    • Pot 200: Ø200 - 230V 50Hz

    • Pot 300: Ø300 - 230V 50Hz

    • Pot 450: Ø450 - 230V 50Hz

    • Pot 600: Ø600 - 230V 50Hz

  • 1x Feeder pot (TN, cylindrical pot)
    • Ø 200 with an outer diameter of approximately 250 mm (stainless steel)

    • Ø 300 with an outer diameter of approximately 350 mm (stainless steel)

    • Ø 450 with an outer diameter of approximately 500 mm (stainless steel)

    • Ø 600 with an outer diameter of approximately 650 mm (stainless steel)

    • Brushed and sandblasted finish

    • Coated running surfaces; the specific coating material needs to be determined through testing

    • Single-lane discharge overflow in the sorting device

    • Rotation direction: U / GU

    • No dirt bore

    • No mechanical overflow; the vibratory conveyor is shut off during blockage

  • 1x Control unit (g) for helical conveyor drive
    • Electric control unit

    • 230V fixed frequency (25 or 50 Hz)

    • 1x Sensor input for blockage shutdown

    • Shutdown via potential-free contact is possible.

https://a.storyblok.com/f/298593/e451f901de/rbtx_tool_icon_v1_lil_.svg

Customizing

The pots can be customized for various applications and locations upon request:

  • Special sizes available upon request (minimum 150 mm; maximum > 600 mm).

  • The outlet can be single or multi-lane.

  • The coating material can be adjusted based on the parts being sorted.

  • This is determined through product testing.

https://a.storyblok.com/f/298593/dc21089bfa/lca_gen_rbtx_icons-grey-bg_de_5-svg__1_.svg

Optional accessories

  • The feed hoppers; feed belts; singulation stations; alignment stations;

  • assembly / accessories (e.g., complete assembly on aluminum plate; base frame made of aluminum profiles or welded steel construction; sound insulation; base frame; as well as simple or height-adjustable fill level indicators).

  • All the aforementioned additions or customizations, such as product-specific outlets and correct sorting, are not included in the scope of delivery and may need to be requested.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌