Small Conveyor GUF-P MINI AF


多种规格: LxB 1000x200 mm, Motor left

产品代码: RBTX-MK-0173

The GUF-P MINI is a belt conveyor with a modular profile design for transporting small and lightweight parts with low volumes. Thanks to its minimal installation height, this conveyor is ideal for integrating into complex systems where space is at a premium. The small diameter of the drive roller and idler roller also prevents large gaps where the products are transferred over. The T-slots running along both sides (10 mm slot width) in the conveyor frame allow you to easily fasten the conveyors to machine frames or to attach side rails, sensors and other accessories. They also allow for the installation of a conveyor stand along the entire length of the conveyor frame to bypass projecting edges in machine beds, uneven floors and ledges. Accessories are not included.

The power supply and the controlling is done via the Igus Robot Control.

A base frame is not included in the scope of delivery. Please contact us if required!

The product can be customized to your needs. Please contact us.

一般交货时间:4-5周

Width
200
mm
Length
1,000
mm

亮点

https://a.storyblok.com/f/298593/489cf73175/dbc00b39-583b-45b0-83ec-d92a13638b8f.png

Product Detail

  • Widths: 100 / 150 / 200 / 300

  • Lengths: 1000 / 1500 / 2000

  • Conveyor belt: PU, white FDA, restricted accumulating, antistatic

  • Drive: AE head drive, Igus stepper motor, 24 or 48V, DC

  • Motor installation position: Outlet side laterally, either on the left or right

  • Mode of transport: Recommended forward, continuous operation

  • Transmission: direct drive

  • Driving roll: Ø 33 mm, ungummed

  • Tail: Ø 33 mm

  • Conveyor frame: aluminum, anodized

  • Belt support: stainless steel

https://a.storyblok.com/f/298593/cfa2900234/irc-mqn8mz9k-mqslzwyt.png

In connection with ...

... the IgusRobot Control and the motor module item no. RL-MAT0351 the following services are possible:

  • Speed: 1.2 - 102m/min, adjustable

  • Total load at 48VDC

  • up to 25m/min: 20kg

    • > 25m/min to 45m/min: 15kg

    • > 45m/min to 102m/min: 7kg

  • Total load at 24VDC

    • up to 25m/min: 15kg

    • > 25m/min to 45m/min: 7kg

    • > 45m/min to 102m/min: 3kg

CE marking: meets the requirements of the Machinery Directive (MD) for a complete machine

https://a.storyblok.com/f/298593/71802f5423/varianten.png

Other options and accessories

  • Lengths: 350 to 3000 mm

  • Widths: 50, 75, 100, 150, 200, 250 and 300 mm

  • Total load: up to 15 kg (with width of 150 mm)

  • Speed: up to 15 m/min

  • Motor installation position: pointing downwards 90°

  • Belt types: from suitable to unsuitable for accumulated operation

  • Side rails

  • Stand systems

  • Angle fastening for table-top assembly or connection to machine frames

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价