IFC conveyor belt FBK with head drive
产品代码: RBTX-IFC-0001
多种规格: FBK 80x300 mm
The wide range of belt widths and lengths makes the IFC conveyor belts versatile for use as accumulation and conveyor lines, as well as feeding and sorting devices for small parts. A 24V EC motor with infinitely adjustable belt speed of up to 72 m/min, freely selectable direction of rotation, sealed stainless steel bearings, and IP 54 protection rating also make them suitable for challenging production conditions.
一般交货时间:3周
If you would like to purchase individual components, simply empty your System Cart Builder.
Length
300
mm
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价