Fairino FR16 | 6DOF | 1034mm | 16kg


多种规格: FR16 - IP65

产品代码: RBTX-FAIR-0032

FAIRINO FR16 Collaborative Robot

The FAIRINO FR16 is a 6-axis collaborative robot designed for material handling, assembly, and manufacturing applications that require a higher payload capacity. With a 16 kg payload, a 1034 mm reach, and a repeatability of ±0.03 mm, it handles workpieces, grippers, and tools with precision and reliability. Open interfaces and support for EtherCAT, PROFINET, EtherNet/IP, and Modbus enable seamless integration into PLC and industrial automation environments. SDKs for Python, C++, C#, ROS, and ROS2 make the cobot particularly well suited for machine tending, palletizing, welding, and material handling applications.

一般交货时间:7-8周

Max. Payload
16
kg
Max. Reach
1,034
mm
DOF
6
Weight
40
kg
Repeatability
0.03
mm
Max. Speed
1
ms
Protection
IP65

亮点

https://a.storyblok.com/f/298593/1080x1080/fd4d638b58/fairino_fr16_cobot-2.png

IP65 Protection for Demanding Environments

The FAIRINO FR16 IP65 is designed for applications with increased requirements for robot protection. Compared to the standard IP54 version, the IP65 model provides enhanced protection against dust ingress and water jets from multiple directions. This makes the cobot well suited for production environments where dust, moisture, or regular washdown procedures are part of daily operations. At the same time, the technical performance of the FR16 remains unchanged. With a 16 kg payload, a reach of 1034 mm, and a repeatability of ±0.03 mm, the robot can reliably perform demanding material handling, assembly, and machine tending tasks. The combination of collaborative robotics and enhanced environmental protection significantly expands its range of industrial applications.

https://a.storyblok.com/f/298593/1903x1033/3ac5013a20/fr10-plasma.png

High Payload Capacity and Precise Motion Control

With a rated payload of 16 kg and a maximum payload capacity of 20 kg, the FAIRINO FR16 IP65 is suitable for applications involving larger workpieces, tools, or gripper systems. Its reach of 1034 mm provides a generous working envelope, supporting deployment at machines, conveyor systems, and assembly workstations. For repetitive operations, the robot delivers a repeatability of ±0.03 mm and joint accuracy of ±0.02 mm. This enables consistent positioning of workpieces and reliable process execution. TCP speeds of up to 2 m/s support short cycle times. This combination of payload, precision, and dynamic performance makes the robot a versatile solution for industrial automation tasks.

https://a.storyblok.com/f/298593/1536x1024/7fd31bde9a/fairino.png

Industrial Connectivity Without Complexity

The FAIRINO FR16 offers multiple options for programming and system customization. Users can create programs via the teach pendant, a browser-based web interface, graphical programming tools, or traditional script-based development. For advanced integration projects, SDKs are available for Python, C++, and C#. The system also supports ROS and ROS2, making it easier to implement research projects, machine vision solutions, and AI applications. Through TCP/IP communication, web interfaces, and fieldbus connectivity, the robot can be integrated into existing software environments. As a result, the FR16 is suitable for both standardized production processes and custom robotic automation solutions.

https://a.storyblok.com/f/298593/526x279/108c7d167e/fairino-software-2.jpg

Open Software Architecture for Developers

In addition to traditional industrial applications, the FAIRINO FR16 IP65 is also well suited for custom integration and development projects. Programs can be created using the teach pendant, browser-based WebApp, graphical programming tools, or script-based programming. For advanced customization, SDKs are available for Python, C++, and C#. The system also supports ROS and ROS2, simplifying the implementation of research applications, machine vision solutions, and AI projects. Through TCP/IP communication, fieldbus connectivity, and open interfaces, the robot can be integrated into existing software and automation environments. This provides users with a high degree of flexibility for addressing specific application requirements and future system expansions.

https://a.storyblok.com/f/298593/1536x1024/76ccf59386/rbtx-fairino.png

From Robot to Complete Automation Solution with RBTX

The FAIRINO FR16 IP65 can be expanded through RBTX into a complete automation solution. In addition to the robot itself, compatible grippers, machine vision systems, force-torque sensors, safety components, linear axes, and other accessories are available. This enables the implementation of machine tending, assembly, quality inspection, welding, and material handling applications using fully compatible components. The FR16’s open interfaces simplify the integration of additional hardware and software. Users can centrally select suitable components and expand their solution step by step. As a result, a single cobot becomes a scalable automation solution that can be flexibly adapted to new processes, workpieces, and automation requirements.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价