Fairino FR10 | 6DOF | 1400mm | 10kg


多种规格: FR10- IP65 rated

产品代码: RBTX-FAIR-0031

Fast & Precise Cobot for Dynamic Automation

The FAIRINO FR10 is a 6-axis cobot with a rated payload of 10 kg, a reach of 1,400 mm and a repeatability of ±0.05 mm. It achieves a typical TCP speed of 1.5 m/s and weighs approximately 40 kg.

Programming via a web interface and teach pendant. Supports SDKs and APIs for Python, C++, C#, ROS and ROS2, as well as communication via TCP/IP, Modbus TCP/RTU, Profinet, EtherNet/IP and EtherCAT.

Suitable for pick-and-place, machine tending, palletizing, packaging, quality inspection and assembly applications.

一般交货时间:7-8周

Max. Payload
10
kg
Max. Reach
1,400
mm
DOF
6
Weight
40
kg
Repeatability
0.05
mm
Max. Speed
1.5
ms
Protection
IP65

亮点

https://a.storyblok.com/f/298593/1912x1042/6269a842b0/fr10-welding.png

What Applications Is the Fairino FR10 IP65 Suitable For?

The Fairino FR10 IP65 was developed for companies that require reliable automation in demanding industrial environments while handling larger workpieces and wider working areas. With a 10 kg payload, 1,400 mm reach, ±0.05 mm repeatability, and a protected IP65 design, the robot is ideally suited for machine tending, palletizing, packaging processes, material handling, assembly applications, and vision-guided pick-and-place operations. The enhanced protection against dust and water ingress makes the FR10 IP65 particularly well suited for production areas where moisture, airborne particles, or regular cleaning procedures are part of everyday operations. Its combination of strength, precision, and durability enables manufacturers to increase productivity while maintaining reliable process quality.

https://a.storyblok.com/f/298593/2735x1432/60f3038e24/fairino-software.webp

More Power for Harsh Industrial Environments

The Fairino FR10 IP65 combines industrial performance with intuitive operation, making automation accessible for both experienced users and first-time robot operators. Using the WebApp or teach pendant, positions can be taught quickly and workflows can be created efficiently. Applications such as material handling, machine tending, packaging processes, and quality inspections can therefore be automated with minimal effort. At the same time, the IP65-rated construction provides additional protection against dust, moisture, and cleaning processes commonly found in industrial production environments. This combination of ease of use and environmental protection allows companies to implement automation projects faster while maintaining long-term operational reliability.

https://a.storyblok.com/f/298593/1908x1041/ef037ad729/fr10-welding.png

Long Reach, High Payload, and IP65 Protection

With a 1,400 mm reach, the Fairino FR10 IP65 can automate significantly larger work areas than compact collaborative robots. Multiple workstations, large machines, or extended transfer zones can be served from a single robot position, helping reduce cell complexity and increase efficiency. Its 10 kg payload supports heavier workpieces and larger gripper systems, while precise motion control ensures repeatable performance and consistent product quality. Through open interfaces, the robot can integrate seamlessly with control systems, vision technologies, conveyors, and additional automation equipment. Combined with its IP65 protection rating, the FR10 IP65 delivers a robust automation platform built for demanding industrial applications.

https://a.storyblok.com/f/298593/1910x1075/89a2646c1d/screenshot-2026-07-16-172202.png

The Foundation for Reliable Automation Solutions

Industrial automation projects often require more than just a robot. Additional components such as grippers, safety systems, vision solutions, feeding technology, and software modules are typically required to create a productive application. Through RBTX, compatible components for the Fairino FR10 IP65 can be selected and verified for compatibility, helping reduce engineering effort and minimizing integration risks. Companies gain a reliable basis for implementing a complete automation solution tailored to their operational requirements. The coordinated interaction of all system components simplifies project planning, shortens deployment times, and supports a smooth transition from design and testing to full-scale production operation.

https://a.storyblok.com/f/298593/1903x1033/3ac5013a20/fr10-plasma.png

Improve Productivity and Process Reliability

The Fairino FR10 IP65 helps manufacturers automate repetitive processes while maintaining high levels of operational reliability. Its combination of long reach, high payload capacity, and environmental protection allows tasks to be performed with greater productivity, stable quality, and improved process consistency. The protected IP65 construction supports reliable operation in environments where dust, humidity, or regular washdown procedures could affect less protected systems. At the same time, employees can be relieved of repetitive or physically demanding tasks and reassigned to higher-value activities. This makes the FR10 IP65 a valuable tool for improving competitiveness, maximizing efficiency, and supporting long-term growth across a wide range of industrial sectors

https://a.storyblok.com/f/298593/2471x2590/1a1e69ade0/fr10-ip54ubersicht.png

Is the Fairino FR10- IP65 the Right Choice for Your Application?

Choosing the right robot should always be based on the specific requirements of the production process. Factors such as payload, reach, cycle time, environmental conditions, and process requirements must all be considered carefully. The Fairino FR10 IP65 is particularly suitable for companies that need to move larger components, automate machine operations, or optimize material handling and logistics processes in environments exposed to dust or moisture. With its 10 kg payload, 1,400 mm reach, and durable IP65-rated construction, it covers a broad range of industrial automation scenarios. RBTX can help identify the ideal combination of robot, gripper, and accessories to create a powerful and cost-effective automation solution tailored to your production requirements.

https://a.storyblok.com/f/298593/2220x1255/bf2f0acddd/rbtx_learn.png

RBTX Learn – The easy way to create your first Fairino robot application

RBTX Learn – Fairino Starter Series is the ideal introduction to Fairino robot programming and cobot automation. Through practical step-by-step lessons, users learn how to set up, operate, and program a Fairino cobot. The course covers the fundamentals of commissioning, motion programming, workflow optimization, and automation. By combining theoretical knowledge and hands-on exercises, it helps users build robotics skills quickly and confidently. Whether for manufacturing, machine tending, pick-and-place applications, or prototyping, RBTX Learn provides the knowledge required to implement automation solutions efficiently and unlock the full potential of Fairino robots. RBTX Learn - Fairino Starter Series

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价