Fairino FR10 | 6DOF | 1400mm | 10kg


多种规格: FR10- IP54 Standard

产品代码: RBTX-FAIR-0003

FAIRINO FR10 Collaborative Robot

The FAIRINO FR10 is a powerful 6-axis collaborative robot designed for a wide range of automation tasks. With a payload capacity of 10 kg, a reach of 1,400 mm, a repeatability of ±0.05 mm, and a TCP speed of up to 1.5 m/s, it is ideally suited for machine tending, palletizing, packaging, assembly, quality inspection, and material handling applications. Operation is intuitive via a web-based interface or the optional teach pendant, enabling quick and easy commissioning. Available options include the IP54 standard model in white and black, as well as the IP65 version for dusty or humid environments.

一般交货时间:3周

Max. Payload
10
kg
Max. Reach
1,400
mm
DOF
6
Weight
40
kg
Repeatability
0.05
mm
Max. Speed
1.5
ms
Protection
IP54

亮点

https://a.storyblok.com/f/298593/1912x1042/6269a842b0/fr10-welding.png

What Applications Is the Fairino FR10 Suitable For?

The Fairino FR10 was developed for companies looking to automate larger work areas while handling heavier payloads. With a 10 kg payload, 1,400 mm reach, and ±0.05 mm repeatability, the robot is ideally suited for machine tending, palletizing, packaging processes, material handling, assembly applications, and vision-guided pick-and-place operations. Its combination of long reach and reliable precision allows even demanding production tasks to be automated efficiently. Particularly in logistics, manufacturing, and industrial handling applications, the FR10 provides the flexibility needed to increase productivity, maintain process quality, and sustainably optimize manual workflows.

https://a.storyblok.com/f/298593/2735x1432/60f3038e24/fairino-software.webp

More Power for Demanding Automation Tasks

The Fairino FR10 combines industrial performance with user-friendly operation. Using the intuitive WebApp or teach pendant, positions can be taught directly and workflows can be created quickly. Applications such as material handling, machine tending, packaging processes, and quality inspections can therefore be automated efficiently. At the same time, the FR10 offers sufficient payload capacity and working range for more complex applications involving larger components. Open communication interfaces and available development tools also enable seamless integration into existing production environments. This makes the robot suitable for both first-time automation projects and companies looking to further expand their manufacturing capabilities.

https://a.storyblok.com/f/298593/1908x1041/ef037ad729/fr10-welding.png

Efficient Automation for Large Workspaces

With a 1,400 mm reach, the Fairino FR10 can cover significantly larger work areas than compact cobot models. This allows multiple workstations, larger machines, or extended transfer zones to be served by a single robot. Its 10 kg payload also enables the use of heavier workpieces and larger gripper systems. At the same time, precise motion control ensures consistent process quality and highly repeatable results. Through open interfaces, the robot can communicate effortlessly with control systems, vision solutions, conveyor technology, and additional automation equipment. The result is a flexible automation platform designed for modern production environments with demanding performance requirements.

https://a.storyblok.com/f/298593/1910x1075/89a2646c1d/screenshot-2026-07-16-172202.png

The Foundation for Powerful Automation Solutions

Efficient automation often requires more than just a robot. Additional components such as grippers, safety technology, vision systems, feeding solutions, and software modules are frequently needed to create a complete application. Through RBTX, compatible components for the Fairino FR10 can be selected and verified for compatibility, significantly reducing engineering effort and integration risks. Companies receive a reliable foundation for implementing a complete automation solution tailored to their production requirements. The coordinated interaction of all components simplifies project planning, shortens implementation timelines, and supports a faster transition from concept development to full-scale production.

https://a.storyblok.com/f/298593/1903x1033/3ac5013a20/fr10-plasma.png

Increase Productivity and Improve Processes Sustainably

The Fairino FR10 helps companies improve production efficiency by automating repetitive tasks reliably and consistently. Its combination of long reach and high payload capacity enables processes to run with greater productivity, stable quality, and improved process reliability. At the same time, employees can be relieved of physically demanding or repetitive activities and reassigned to higher-value tasks. Especially in environments with high material throughput or larger workpieces, the FR10 offers significant advantages over smaller robot models. This makes the robot an important tool for strengthening competitiveness, improving resource utilization, and supporting long-term growth within modern manufacturing operations.

https://a.storyblok.com/f/298593/2471x2590/1a1e69ade0/fr10-ip54ubersicht.png

Is the Fairino FR10 the Right Choice for Your Application?

Selecting the right robot should always be based on the technical requirements of the application. Factors such as payload, reach, cycle time, part dimensions, and process demands play a crucial role in the decision-making process. The Fairino FR10 is particularly suitable for companies that need to handle larger components, automate machine operations, or optimize material handling and logistics processes. With its 10 kg payload and 1,400 mm reach, it covers a wide range of industrial applications while offering the flexibility to support future production requirements. RBTX can help you identify the ideal combination of robot, gripper, and accessories to create a powerful and cost-effective automation solution tailored to your specific needs.

https://a.storyblok.com/f/298593/2220x1255/bf2f0acddd/rbtx_learn.png

RBTX Learn – The easy way to create your first Fairino robot application

RBTX Learn – Fairino Starter Series is the ideal introduction to Fairino robot programming and cobot automation. Through practical step-by-step lessons, users learn how to set up, operate, and program a Fairino cobot. The course covers the fundamentals of commissioning, motion programming, workflow optimization, and automation. By combining theoretical knowledge and hands-on exercises, it helps users build robotics skills quickly and confidently. Whether for manufacturing, machine tending, pick-and-place applications, or prototyping, RBTX Learn provides the knowledge required to implement automation solutions efficiently and unlock the full potential of Fairino robots. RBTX Learn - Fairino Starter Series

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价