DOBOT CR30H | 6DOF | 1800mm | 30kg


多种规格: with force sensor

产品代码: RBTX-DOBT-0077

High-Performance Palletizing with DOBOT CR30H

The DOBOT CR30H is a heavy-duty collaborative robot with 30 kg payload, 1800 mm reach, and 300°/s joint speed. It offers ±0.05 mm repeatability, IP67 protection, and advanced vibration suppression for precise palletizing. HyperMove™ motion control and TrueMotion™ path replication ensure stable, high-speed operation.

Programming is intuitive via teach pendant, PC or app, with drag-to-teach and torque sensors. Interfaces include Modbus, TCP/IP, Profinet, EtherCAT, and digital I/Os. Safety features: 1 ms collision detection and fail-safe brakes.

Ideal for food, automotive, logistics, and chemical industries. Handles up to 10 pcs/min with consistent precision. Compact, food-safe variants enable fast deployment and scalable automation.

一般交货时间:3周

Max. Payload
30
kg
Max. Reach
1,800
mm
DOF
6
Weight
98.5
kg
Repeatability
0.05
mm
Protection
IP67

亮点

https://a.storyblok.com/f/298593/850x850/d4079a27c9/cr30h_pb3_06fcdcba.png

High-Performance Heavy-Duty Solution

The DOBOT CR30H redefines heavy-duty automation with its 30 kg payload capacity and remarkable reach of 1,800 mm. This collaborative robot combines ±0.05 mm repeatability with 300°/s joint speed, enabling fast and precise performance for palletizing and other demanding tasks. Its IP67 protection rating offers resistance to dust and water, while advanced vibration suppression ensures smooth operation even under challenging conditions. Designed for industrial environments, the CR30H balances power, precision, and reliability, making it a standout choice for maximizing productivity.

https://a.storyblok.com/f/298593/850x850/99bce01219/cr_30h_pb2_4fd28dc2-photoroom.png

Smart Technology and Safety Integrated

The DOBOT CR30H excels with intuitive programming via a Teach Pendant, PC, or app, featuring drag-to-teach functionality and integrated torque sensors. It provides compatibility with multiple interfaces, including Modbus, TCP/IP, Profinet, EtherCAT, and digital I/Os, allowing easy system integration. Safety is a priority, with features like 1 ms collision detection and electromagnetic brakes for precise emergency stops, ensuring secure interactions in collaborative environments. These advanced technologies align the CR30H with future-ready automation demands.

https://a.storyblok.com/f/298593/850x850/d8e7f2169a/cr30h_pb1_88e89cbc-photoroom.png

Versatile Application Across Industries

The DOBOT CR30H is tailored to meet the versatile needs of industries such as food and beverage, automotive, logistics, and chemical sectors. Thanks to its robust design, the robot can manage tasks like palletizing, packaging, and material handling with unmatched efficiency, handling up to 10 items per minute with consistent precision. Its compact build and IP67 protection make it suitable for food-grade environments, while its high adaptability ensures seamless deployment into existing workflows, positioning the CR30H as a top-tier solution for smart manufacturing automation.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价