DOBOT CR20A | 6DOF | 1700mm | 20kg


多种规格: with force sensor

产品代码: RBTX-DOBT-0080

Dobot CR20A – Heavy-duty cobot for maximum efficiency in industrial automation

The Dobot CR20A is a collaborative 6-axis industrial robot with an impressive 20 kg payload, 1,700 mm reach, and ±0.03 mm repeatability. It’s designed for heavy handling and large-scale automation tasks.

The CR20A supports DobotStudio, DobotLink, Modbus, TCP/IP, Ethernet/IP, and ROS. Easy integration and a user-friendly interface ensure fast deployment and flexible control in industrial environments.

Ideal for palletizing, machine tending, packaging, material handling, and assembly of heavy components – especially where high payload and extended reach are essential.

一般交货时间:3周

Max. Payload
20
kg
Max. Reach
1,700
mm
DOF
6
Weight
74
kg
Repeatability
0.05
mm
Max. Speed
2
ms
Protection
IP 54

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价