SIGNALED II RGB, 260 mm
产品代码: RBTX-L2W-0002
The SIGNALED II RGB LED luminaire casts evenly colored light over its entire surface in order to attract attention and safety, which is also visible from afar. Depending on the specifications and the desired signal effect, all color tones of the RGB color space are displayed. SIGNALED II RGB is used in machines and systems without chip bombardment and KSS, such as bending machines, automatic punching machines, but also conveyor belts, roller doors and workplaces in logistics.
The signal light is attached using the brackets supplied, which allow either a fixed or a movable installation.
More sizes on request: 180 and 350 mm
一般交货时间:3周
System of protection
IP54
Power Consumption
7.8
W
Voltage DC
24
V
Lumen
179
Beam angle
120
°
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价