Semi-circle LED Machine luminaire SPOTLED II surface-mounted, 25° optics for flat light

产品代码: RBTX-L2W-0006

Semi-circle: 3 spots

As a built-in and surface-mounted version, the SPOTLED II is a universal genius among point lights. Depending on the variant, a work area can be illuminated precisely or over a medium area. The SPOTLED II is available with 16 °, 25 ° and 40 ° optics. The luminaire itself has a protection class of IP 67 and is suitable for use under harsh conditions as well as CNC. The SPOTLED II structure can be supplemented with an optional joint bracket for attachment. The luminaire can then be flexibly aligned even after installation. LED lights radiate heat to the rear. If the SPOTLED II structure is not installed with the optional joint bracket, the luminaire must be attached to a metal surface of at least 150 x 150 mm, e.g. a machine panel, for sufficient cooling from +40 ° C. Thermal paste is also recommended.

More optics on request: 16° and 40°

一般交货时间:3周

System of protection
IP67
Power Consumption
8.5
W
Voltage DC
24
V
Lumen
689
Beam angle
25
°

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价