Lightweight gripping system SLG ECBPMi FSGA 3


多种规格: Size 78.6x78.6 with 2 suction cups

产品代码: RBTX-SLZ-0056

With the lightweight gripping systems, the holding force of the CobotPump ECBPMi can be increased thanks to additional suction cups. Mounting is uncomplicated with the M4 screws included in the scope of delivery. The lightweight gripper is available in the sizes 102x102 mm, 102x75.3 mm and 78.6x78.6 mm.

一般交货时间:3周

Payload
0.94
kg
Weight
0.042
kg
Dimensions
78.6x78.6

亮点

https://a.storyblok.com/f/298593/6595955608/pf_pge-05632_005.png

优化您的 CobotPump

  • 专为 Schmalz CobotPump ECBPMi 开发

  • 提供带两个、三个或四个抽吸单元的型号

  • 根据型号的不同,夹持力最高可增加 1.88 千克

  • 便捷、快速安装

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价