LEANLED II, 260 mm, opal white cover

产品代码: RBTX-L2W-0007

LED surface-mounted luminaire for systems and machines, 260 mm long, very slim, IP54, 120 ° optics, daylight white, opal white cover, 24V DC, M12 A-coded LEANLED II is a slim LED light strip for machines and systems without the presence of flying metal chips and coolant. Thanks to its compact dimensions, the LEANLED II barely builds up with 25-30 mm and can be installed even if there is little space. A cover made of polycarbonate protects the LED lamps from dust and splash water. With the latest generation of LED chips, the luminaire offers flicker-free and even illumination. The light, scattered by the milky, opal white cover, creates homogeneous lighting without shadows Scope of delivery: 1x LED light, 1 pair of light holders for flat mounting, 1 pair of light holders for swiveling mounting (360 °)

More sizes on request: 180 and 350 mm

一般交货时间:3周

System of protection
IP54
Power Consumption
6
W
Voltage DC
24
V
Lumen
945
Beam angle
120
°

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价