KetLift4Box


产品代码: RBTX-KETT-0001

The KetLift4Box is Ketterer’s innovative response to the demands of modern production and assembly workstations. On the one hand, it meets ergonomic standards; on the other, it impresses with a compact and flexible design.

Users can choose between a manual mode, operated via a handheld control device, and a fully automatic mode. The automatic mode uses a dual optical sensor system that reliably detects stacked loads regardless of their shape or color. Thanks to this two-sensor setup, the device automatically recognizes whether items are being stacked or unstacked.

With a column width of just 160 mm, the KetLift4Box is the most compact box lifting device in its performance class. Its functional design, integrated handles, and transport wheels allow for flexible use without the need for floor anchoring—though optional anchoring is possible. The KetLift4Box shines with its inner values and completes the package with a visually appealing design.

一般交货时间:3周

Payload
200
kg
System of protection
IP00
Weight
65
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价