Hagenauer-Denk | Automatic Pallet Magazine


多种规格: Flex 16

产品代码: RBTX-HGD-0002

The automatic pallet magazines ensure efficient and safe warehouse organization, accommodating up to 24 pallets with standard dimensions up to 1200x800x150 mm (LxWxH). It can be conveniently loaded using a forklift or manual pallet truck and offers easy handling with two operating modes: In the destacking mode, the bottom pallet is always available for removal, while in the stacking mode, empty pallets are automatically stacked.

This device simplifies your workflow by eliminating the need for heavy pallet lifting. It minimizes pallet damage, reduces the risk of accidents, and creates a tidy warehouse environment through space-saving stacking.

Maximum efficiency, ergonomics, and organization: The automatic pallet magazine enhances safety and boosts productivity in your warehouse operation.

一般交货时间:3周

Max. pallet capacity
16
Payload
224
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价