Adapter plate for standard RBTX cobots up to 10 kg


产品代码: RBTX-MP-UNIVERSAL-01

Flexible mounting for cobots

The RBTX adapter plate is the ideal solution for the safe and flexible mounting of common RBTX cobots with a payload of up to 10 kg in industrial automation environments. Thanks to its high compatibility, the robust mounting plate can be easily integrated into T-slot profiles with a 40 mm slot spacing and enables fast and precise installation of robotic systems.

The stable design ensures reliable fixation and supports efficient use in applications such as pick-and-place, assembly, or testing. The adapter plate is particularly suitable for modular production lines due to its versatility and ease of handling. With a weight of 2.54 kg and dimensions of 390 x 390 mm, it remains compact and is ideally suited for automation concepts.

The adapter plate is compatible with a wide range of cobots, including igus ReBeL, Fairino (FR3, FR5, FR10), Dobot (Nova 2, Nova 5, CR3A, CR5A, CR7A, CR10A), Universal Robots (UR3, UR5, UR7, UR10), and Fanuc (CRX-5iA, CRX-10iA), This ensures maximum flexibility for various robot manufacturers.

一般交货时间:3周

Weight
2.5
kg
Dimensions
239x239x19

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价