Schaeffler SLIDEKIT 2.0 | for Universal Robots
产品代码: RBTX-SCHA-0072
多种规格: SLIDEKIT-UR-1800
Schaeffler SLIDEKIT 2.0 UR
The Schaeffler SLIDEKIT-UR-BE-XXXX-22-SFM-S00 is a 7th axis for Universal Robots that extends the working range of cobots along a linear axis with a 500-3000mm stroke. Its ball screw-driven design enables a single robot to service multiple stations, increasing overall system utilization. The preconfigured system is compatible with UR3, UR5, UR10, UR16, as well as the CB-Series and e-Series, offers a maximum dynamic payload of 10,900 N, and is ideal for pick-and-place, machine tending, material handling, packaging, and palletizing applications.
一般交货时间:8-9周
Max. tracking speed
1
m⁄s
weight
55
kg
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价
)
