1 / 3Robot with GoPro
Hardware Price:
Range
5.5
m
DOF
5
Max. velocity
0.2
meter per second
Smooth and Precise Motion Testing with igus Robot and GoPro
In this customer-focused test, the robot movements were evaluated in combination with a GoPro camera. The primary goal was to ensure smooth programming for seamless motion while maintaining rigid and precise transitions at each programmed position. The test highlighted the robot's capacity to combine accuracy with fluid motion, making it ideal for applications requiring both delicate and steady movement.
What is the Application?
The system enables motion control and video recording integration, suitable for industries like inspection, documentation, and content creation.
What are the Advantages of the Solution?
Smooth Programming: Ensures fluid transitions between movement sequences.
Precise Execution: Delivers consistent and accurate positioning.
Versatility: Compatible with accessories like cameras for added functionality.
What are the Advantages of the Robot?
The robot provides optimized performance for motion-based tasks:
Customizable Movements: Allows for tailored configurations to meet specific needs.
High Accuracy: Maintains precise positioning even during complex movements.
User-Friendly Programming: Simplifies setup without requiring advanced coding skills.
Enhancing Motion and Integration with igus Robot
This testing process demonstrates the robot's ability to deliver both fluid and precise movements while integrating external devices like a GoPro. Ideal for workflows requiring accuracy and adaptability, the solution offers reliable motion control for diverse applications, from quality assurance to creative projects.
2 Components