1 / 3

Precise insertion of a screw using the Robolink DP 5

Test before Invest

Hardware Price: ‌

DOF

5

Repeatability

1

mm

Max. payload

3

kg

Customer Test with Robolink DP 5: Precision in Small Parts Handling

During a customer test conducted in the LCA Customer Testing Area in Cologne, the Robolink DP 5 robotic arm was tested in combination with the MPZ 45 small parts gripper. With 5 degrees of freedom, the Robolink DP 5 was flexibly programmed to transport small components. Its precise movements allowed for tasks such as removing screws from a fixture and inserting them accurately into designated gaps. The test was successfully completed, showcasing Robolink's ability to perform repetitive, detail-oriented tasks reliably and efficiently.

What is the Application?

The system automates small parts assembly, replacing manual handling for tasks such as screw placement, reducing monotony and increasing efficiency in production.

What are the Advantages of the Solution?

  • Precision Handling: Accurate placement reduces errors in assembly processes.

  • Flexible Programming: Intuitive software enables versatility for varied tasks.

  • Cost-Effective: Easily automates repetitive and hazardous processes at low cost.

What are the Advantages of the Robot?

The Robolink DP 5 delivers:

  • Customizable Integration: Supports grippers, suction cups, or other tools for diverse workflows.

  • Ease of Use: User-friendly programming for seamless operation.

  • Safety Improvement: Automates dangerous tasks to protect workers.

Optimizing Assembly Tasks with Robolink DP 5

The Robolink DP 5 robotic arm demonstrates its value in automating repetitive and detail-oriented tasks, such as small parts handling. By combining precision, flexibility, and affordability, this solution empowers manufacturers to streamline workflows while enhancing worker safety and reducing labor-intensive processes.

1 Component

‌