1 / 3IGUS | DLE-RG-004 | Palletizing with Igus Gantry
Hardware Price:
Repeatability
± 0,5
mm
Working area
2000 x 2000 x 1000
mm
Payload Máx.
10
KG
WHAT IS THE APPLICATION?
Automated palletizing and depalletizing system using the igus DLE-RG-0004 cartesian robot, designed for efficient box handling in industrial logistics operations.
The robot operates in a 3-axis gantry configuration, enabling precise movement across a large working area. The application includes picking boxes from conveyors or input stations, stacking them onto pallets, and performing the reverse depalletizing process.
This solution is ideal for repetitive cycles, ensuring consistent positioning while reducing manual labor.
HOW DOES IT WORK?
The system uses a programmable cartesian robot capable of executing predefined paths for picking and placing operations.
Depending on the requirements, it can be equipped with mechanical grippers or vacuum systems to handle different box sizes and materials safely.
The modular architecture of the RBTX ecosystem allows easy integration with conveyors, sensors, and other automation components, making it adaptable to various layouts.
KEY BENEFITS
Automation of repetitive intralogistics tasks
Increased productivity and reduced manual handling
Flexibility for different palletizing patterns
Easy integration with existing systems
Scalable and cost-effective solution
TYPICAL INDUSTRIES
Intralogistics
Food & beverage
Packaging and distribution
General manufacturing
2 Components