1 / 3

Circuit board handling with igus robot and Schmalz vacuum gripper

Hardware Price:

DOF

4

ROI

12

months

Repeatability

0.5

mm

Precise Circuit Board Handling with igus SCARA Robot and Flow Gripper

Transporting delicate components like circuit boards requires accuracy and reliable automation. The igus SCARA robot, renowned for its smooth and fluid movements, pairs with an innovative flow gripper to execute precise pick-and-place operations. The gripper securely picks up the circuit board, and the SCARA robot ensures its safe transport to the desired location, delivering fast and repeatable results suitable for high-demand automation tasks in the electronics industry.

What is the Application?

The system automates the transport and placement of circuit boards, ensuring secure handling during pick-and-place processes that require precision and care.

What are the Advantages of the Solution?

  • High Precision: Guaranteed smooth movements protect sensitive circuit boards.

  • Operational Efficiency: Speeds up workflows while maintaining accuracy.

  • Versatility: Easily adapts to similar automation tasks in electronics or manufacturing.

What are the Advantages of the Robot?

The igus SCARA robot complements the flow gripper’s functionality with optimal features:

  • Smooth Movement: Ensures precise positioning for delicate components.

  • Compact Design: Fits seamlessly within production setups.

  • Consistency: Delivers reliable and repeatable results in continuous operation.

Streamlining Circuit Board Handling with Automation

The collaboration between the igus SCARA robot and flow gripper provides an efficient solution for transporting circuit boards. Combining precision, speed, and adaptability, this setup revolutionizes pick-and-place workflows, ensuring reliable and accurate handling for industries that demand high-quality automation.

3 Components