Formhand Gripper adapts to any surface
Hardware Price:
Diameter
80
mm
Max. payload
2
kg
Weight
0.45
kg
FORMHAND Gripper: Versatile and Cost-Efficient End Effector for Collaborative Applications
Handling diverse and complex objects often requires specialized grippers, increasing setup costs and complexity. The FORMHAND gripper revolutionizes this process with its unique gripping cushion, filled with freely movable granulate. This innovative design adapts seamlessly to various surfaces, enabling the handling of different shapes and textures without the need for multiple grippers. The gripper cushion can be tailored by using specific granules, optimizing performance for each application, while saving costs on special setups and additional equipment.
What is the Application?
The FORMHAND gripper is ideal for handling a variety of objects in collaborative robotic systems, suitable for industries ranging from manufacturing to logistics.
What are the Advantages of the Solution?
Cost Savings: Eliminates the need for dedicated and expensive special grippers.
Adaptability: Handles diverse shapes and surfaces with customizable granulate fillings.
Collaboration-Friendly: Integrated design for safe use in collaborative environments.
What are the Advantages of the Gripper?
The gripper delivers flexible and efficient performance:
High Versatility: Can lift up to 2 kg with its smallest module.
Surface Conformability: Granulate adapts to complex objects with ease.
Easy Integration: Fits seamlessly into existing collaborative robotic setups.
Transforming Material Handling with FORMHAND Technology
The FORMHAND gripper provides a scalable and efficient solution for robotic handling tasks requiring versatility and adaptability. Its cost-saving design and ability to grip various objects make it a valuable addition to collaborative automation systems, enabling businesses to enhance productivity while reducing operational complexity.
1 Component