Downstream sprue separation
Hardware Price:
DOF
3
Max. velocity
0.5
meters per second
Repeatability
0.5
mm
Automated Sprue Separation in Injection Molding with Gantry System: Precision and Accuracy
Efficient sprue separation is a key process in injection molding production. This innovative solution integrates a gantry system, IRC, rotary conveyor, camera, Schunk gripper, and an e-chain set to ensure precise detection and safe handling of sprues. By automating this process, production speed is increased while scrap is reduced, all within a compact and efficient setup that improves workplace safety.
What is the Application?
The system automates downstream sprue separation after injection molding. Using cameras for precise detection and a Schunk gripper for secure handling, the gantry system accurately sorts and processes sprues.
What are the Advantages of the Solution?
Higher Efficiency: Accelerates production speed through automated workflows.
Reduced Material Waste: Precise separation minimizes scrap rates.
Improved Worker Safety: Automation eliminates handling of sharp or hazardous parts.
Compact Design: Ensures a low footprint for integration in varied setups.
What are the Advantages of the Robot?
The gantry system paired with IRC and Schunk gripper delivers robust performance:
Precision Handling: Ensures accurate sorting and clean separation.
Smooth Operations: Reliable e-chain set supports power and data transmission.
Scalability: Adaptable to a range of injection molding applications.
Revolutionizing Sprue Separation with Automated Systems
This automated sprue separation solution highlights the power of robotics in injection molding workflows. By enhancing precision, maximizing safety, and reducing material waste, manufacturers gain a reliable and scalable system designed to improve efficiency and lower operational costs.
5 Components