Q-botics Welding Cobot complete System


Part No.: RBTX-QBOT-WELDING-0001

Cobot Welding System

This configurable welding solution combines H5-790 (5 kg, 785 mm reach) or H10-1500 (10 kg, 1455 mm reach) cobots with MIG welding sources up to 350 A or 500 A. It supports medium-thin to thick plates, carbon steel, stainless steel, and aluminum. Air or water cooling options and optional mobile metal trolley enable flexible deployment.

The system runs on AUCTECH welding software with integrated vision-control cabinet. Rapid drag teaching, quick programming button and welding libraries simplify setup. Interfaces include Analog/EtherCAT and built-in Modbus TCP. Supports up to 5 external axes and multiple welding modes such as pulse, weaving and multi-layer welding.

Ideal for SMEs in metal fabrication, machinery, steel construction and automated welding cells.

This product is not available in your country

DOF
6
Weight
150
kg

Highlights

https://a.storyblok.com/f/298593/767x783/ad23cdcb5f/q-botics-5-10kg.png

AUCTECH H-Series - Industrial Collaborative Welding Robot

The AUCTECH H Series Industrial Collaborative Welding Robot combines the characteristics of industrial robots and collaborative robots for automated welding applications. The series includes the H5-790 model with a 5 kg payload and 785 mm reach, as well as the H10-1500 model with a 10 kg payload and 1455 mm reach. Both systems provide a repeatability of ±0.02 mm and are designed for welding environments requiring high accuracy, stability and flexibility. Integrated torque sensing and collision detection functions improve operational safety while maintaining industrial-grade rigidity and welding performance. The platform is intended for industries such as automotive manufacturing, shipbuilding, metal processing, household appliances and building materials.

https://a.storyblok.com/f/298593/1068x689/b32c2ccce7/screenshot-2026-06-25-120005.png

Easy to use Software & Control

The H Series uses the AUCTECH Welding Process Software System with integrated welding process packages and graphical operation interfaces. Programming is supported through drag teaching, trajectory reproduction and rapid parameter configuration. The software provides welding source configuration, welding pass settings, welding curve adjustment and quick welding instruction setup. Communication options include Modbus TCP and EtherCAT, while support for synchronized external axes enables extended motion coordination. The system also supports offline programming, laser tracking, weld seam tracking and digital simulation through HSR-Studio software.

https://a.storyblok.com/f/298593/1556x866/e2fe94290b/screenshot-2026-06-25-115924.png

Technical highlights of the welding system

The robot offers industrial welding performance combined with collaborative safety functions. Key features include integrated torque sensors with collision detection, rapid and precise drag teaching and support for multi-layer and multi-pass welding processes. The welding process library supports weaving welding, fish-scale welding and automated parameter management. The system is compatible with common welding sources and supports welding materials such as carbon steel, stainless steel and aluminium profiles. Protection rating is IP65, communication is available through Analog and EtherCAT interfaces, and up to multiple synchronized external axes can be integrated depending on the application. Available welding source configurations provide output currents up to 350 A or 500 A.

https://a.storyblok.com/f/298593/1915x1041/4b67099b27/q-botics-welding.png

Typical use of the Collaborative Welding Robots

The AUCTECH H Series is designed for industrial welding tasks requiring flexibility and fast deployment. Typical applications include GMAW welding, multi-layer welding, multi-pass welding, welding of medium-thin and thick plates and automated welding in confined workspaces. Mobile welding trolley configurations allow rapid relocation between workstations, making the system suitable for vessels, steel structures, section steel fabrication and semi-enclosed environments. The robot is particularly suitable for small-batch and multi-variant production where production requirements change frequently.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer