Percipio Industrial 3D Camera FM855 - E1


Part No.: RBTX-PERC-0001

Percipio 3D Camera FM855 - E1: Industrial-Grade 3D Vision Camera for High-Precision Inspection & Robotics

Boasts 12MP RGB sensor + high-resolution depth sensor, delivering 0.1mm 3D measurement accuracy for detailed object scanning. Supports 30fps real-time data capture to handle dynamic industrial scenarios, with a 60°×45° field of view for wide-range detection. IP65 dustproof and waterproof rating ensures durability in harsh environments (e.g., factories, outdoor sites), while the compact 140×100×60mm size fits easily into robotic arms or inspection stations. Built-in temperature compensation tech maintains stability even in -10°C to 50°C operating ranges.

Compatible with Windows 10/11 and Linux Ubuntu systems, working seamlessly with Percipio’s FM Vision Studio—offering tools for point cloud editing, defect analysis, and data export (in PLY/STL/OBJ formats). Supports industrial communication protocols: Ethernet/IP, PROFINET, and Modbus TCP for quick integration with PLCs and robotic control systems. Plug-and-play setup via USB 3.2 and Gigabit Ethernet reduces deployment time, with API access for custom software development to match specific workflow needs.

Ideal for industrial quality inspection (e.g., part dimension verification, surface defect detection), robotic bin picking, automated assembly line guidance, 3D reverse engineering, and smart warehouse inventory scanning.

Usual delivery time: 10 weeks

Highlights

https://a.storyblok.com/f/298593/1049x705/d06fa76a9d/1.png

Product Informations


Percipio FS820 3D Camera is a compact, high-precision industrial camera optimized for short-range applications such as eye-in-hand robotics. It delivers accurate depth sensing within a range of 0.3 to 1.3 meters, and captures high-quality 2MP RGB images at up to 5 frames per second. Built with Percipio’s patented Super Light-coding technology, the FS820 generates precise 3D point cloud data without the need for calibration.

Its lightweight design (only 228g) and small footprint make it ideal for integration with collaborative robots. The camera supports Gigabit Ethernet, is robust against ambient light, and comes with an easy-to-use SDK compatible with Windows, Linux, Android, and ROS platforms. It’s a reliable solution for tasks like object recognition, positioning, and quality inspection in industrial automation.

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer