3D Vision sensor - Mech-Eye LSR L
Variants: Working Distance 1500 mm, Color Version
Thanks to the laser light source (laser protection class 2), the 3D cameras of the Mech-Eye LSR series are particularly suitable for locations with strong ambient light and medium to high working distances.
A compact aluminium housing, powerful LEDs or lasers and completely fanless thermal management make the Mech-Eye 3D cameras from Mech-Mind Robotics a perfect building block in automation.
Even complex or reflective surfaces are accurately captured by the sensors. The exceptionally high-quality 3D point clouds are the optimal basis for the automatic detection of unsorted, heterogeneous objects, the calculation of gripping positions and collision-free motion sequences. Fast, precise and with outstanding stability.
The 3D cameras from Mech-Mind Robotics are CE, FCC and VCCI certified
Optional: We recommend the IPC from Mech Mind and the Mech vision and Mech-Viz software.
Highlights
Technical details
Typical capture time - 0,5 - 0,9s
Resolution (px) - Depth : 2.048 × 1.536 px RGB: 4.000 x 3.000 / 2.000 x 1.500 px
VDI/VDE accuracy - 1mm on 3 m
Working distance - 1200 mm - 3000 mm
Interface - GigE, C++, C#, Python, ROS
Power supply - 24V DC / 3,75 A
Compatible surfaces and software
GigE Vision 2.1
GenICam 3.0
C++
C#
ROS
Python
Download Surfaces
Compatible software
Easy 3D / Easy 3DMatch
HALCON
MERLIC
EyeVision
Important information
For using a Mech Eye vision system a IPC is needed!