INSPEKTO S70

INSPEKTO S70
17507506
17507507
17507508
1 / 6
Part No.: RBTX-INSP-0001

The S70 can be used to inspect products and components at any point along the production line. It can be set up independently, without prior knowledge and directly in production in machine vision or artificial intelligence. It can then be installed to handle any inspection task related to quality control. In doing so, INSPEKTO S70 mimics cognitive human vision with three synergistic AI modules that, in combination with the unique electro-optical system, enable reliable quality inspection - easier than ever before

Usual delivery time: 3 weeks

CN¥222,900

excl. VAT, shipping calculated on quote

Highlights

https://a.storyblok.com/f/298593/22f058e16e/inspekto_logo_01.png

Highlights

  • No risk due to feasibility study before purchase

  • Complete solution, ready for immediate use

  • Highly accurate quality

  • Resilient and designed for industrial use

  • High versatility for numerous applications and requirements

  • Low cost

https://a.storyblok.com/f/298593/9b2b6f7b9b/inspekto_logo_01.png

Specifications

  • Inspection cycle time: approx. 0.5 seconds

  • Measuring distance 10cm - 100cm

  • Memory computer/controller: 2 million images (*4)

  • Flexible arm with three arm segments (360 degrees)

  • Network capability: Ethernet / WLAN

Delivery scope

  • Camera

  • Lens

  • Illumination

  • Industrial

  • Screen

  • Pre-installed software

  • Keyboard and mouse

  • Mounting adapter

  • Cable

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
微信扫码开始咨询
https://work.weixin.qq.com/ct/wcde400df4373fe52f9b8acd6c66787b9e7e