IFM | O2U540 | RGBW Hybrid Vision sensor
The O2U540 is a universal industrial vision sensor designed for object recognition, code reading, and character identification (OCR) applications. With integrated image processing, it provides high reliability and flexibility in automation systems.
The device is capable of identifying objects, reading 1D and 2D codes (such as barcodes, QR codes, and DataMatrix), and performing optical character recognition, enabling its use in traceability, inspection, and quality control processes.
Equipped with a high-resolution image sensor (1280 × 960 pixels) and integrated RGBW illumination, it delivers excellent performance even in applications with complex surfaces, varying colors, or challenging lighting conditions.
The O2U540 features comprehensive industrial interfaces, including TCP/IP, PROFINET, EtherNet/IP, and IO-Link, as well as configurable digital inputs and outputs, allowing easy integration into automation systems.
Its compact and robust design, with an IP65 protection rating, makes the sensor ideal for industrial environments, offering a versatile solution that combines multiple functions in a single device.
Highlights
Measuring range [m]: 0.085 m;
Power supply: 18 – 30 VDC;
Trigger: 24 V PNP/NPN or Ethernet;
Digital I/Os: 1 IN / 2 OUT;
Field of view: 28 × 11 mm up to 1.5 × 1.1 mm;
Light type: RGBW;
Protocol: TCP/IP; PROFINET; EtherNet/IP; IO-Link;
Protection rating: IP65;
Weight: —
)
