IFM | O2D500 | Object recognition camera


Part No.: RBTX-PL-0063
Object Recognition Sensor O2D500 – ifm

The O2D500 from ifm is a high-performance 2D vision sensor designed for reliable object recognition, inspection, and positioning in industrial automation applications. Using advanced image processing algorithms, it enables precise detection of contours, surfaces, and object features, ensuring high process quality and consistency.

This sensor is ideal for applications such as pick-and-place, quality inspection, and robot guidance. It can analyze object dimensions, detect defects, and verify correct assembly, even under changing light conditions.

The device is configured via the intuitive ifm Vision Assistant software, allowing fast setup and easy parameterization, even for users with limited experience. Multiple application modes such as contour detection, surface inspection, and object positioning can be combined in a single system.

This product is not available in your country

Type of light
RGBW
Protection
IP65
Vision Sensor Type
Object recognition
Type
PNP/NPN

Highlights

Technical Specifications

  • Type: 2D vision sensor (object recognition);

  • Image sensor: CMOS (monochrome);

  • Resolution: 1280 x 960 pixels;

  • Operating distance: 85 mm to 2500 mm;

  • Field of view: 28 × 21 mm up to 753 × 564 mm;

  • Max. evaluation rate: up to 40 Hz;

  • Operating voltage: 18 – 30 VDC;

  • Communication: Ethernet (TCP/IP, EtherNet/IP);

  • Digital inputs/outputs: 3 inputs / 5 outputs;

  • Protection rating: IP65;

  • Operating temperature: -10 °C to +50 °C.

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer