CRA Series VX500 Smart Camera
5-megapixel camera and LED light source with Dobot self-developed 2.5D spatial compensation technology can achieve ±0.26 mm positioning accuracy for a variety of applications. This includes grabbing slanted surfaces on objects, assembly for fixed positions and AMMR robot transportation, loading and unloading scenarios and more. The VX500 Smart Camera works with visualizable operation software, saves the hassle of development while being easy to deploy.
Highlights

Specs
Sensor Type CMOS, global shutter | Pixel Size 3.2 µm × 3.2 µm | Sensor Size 1/1.7" | Resolution 2368 × 1760 | Pixel Format Mono 8 | Color Black & White | For use with CRA
2.5D Accurate Positioning
With Dobot self-developed 2.5D spatial compensation technology, it can accurately identify target object’s horizontal and tilt angles with accuracy up to ±0.5 mm, allowing robots to capably dealing with complex scenarios having uneven floors and disorderly objects.
Multiple Functions in One
Integrates various types of fault preventing inspection algorithms for tasks such as material positioning, barcode and character identification, width and diameter measurement, gray scale measurement and more.
Simple & Easy Deployment
Works with the DobotStudioPro operation software to allow setting up solutions through quick guidance without the need of handling complex procedures in developmental work. It supports graphical programming which is easy to familiarized and can increase the efficiency of solution deployment.
Application Scenarios
Loading & Unloading
Assembly
Gluing
Insertion
Screwdriving
Transporting