Camera-based code readers Lector611 - 1280x960p

Part No.: RBTX-SICK-0015

Camera-based code reader 1D and 2D with mounting, connection cable 10 meters and Ethernet cable 10 meters

Usual delivery time: 3 weeks

Focal length lens
6
mm
Protection
III
Weight
0.165
kg
Dimension
50 mm x 40,3 mm x 29,6 mm

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer