3D Machine Vision TriSpectorP1000 - 540x200

Part No.: RBTX-SICK-0013

TriSpectorP 3D Belt Pick inklusive

  • Befestigung
  • Anschlussleitung 5 Meter
  • 2 x Anschlussleitung
  • 24VDC Drive Input Voltage
  • Splitter Encoder für BeltPic
  • Encoder für BeltPic
  • Usual delivery time: 3 weeks

    Working distance
    291 - 1.091 mm
    Protection
    III
    Weight
    1.7
    kg
    Dimension
    307 mm x 62 mm x 84 mm

    Low cost solutions built with RBTX

    Book a free video call with our experts

    rbtx-expert
    Pick your preferred time slot
    rbtx-expert
    Show us your application
    rbtx-expert
    The expert finds all components with you
    rbtx-expert
    You get a fixed price offer