Soft Gripping | Eight Finger Parallel Gripper | Soft Gripper
Variants: 15° Gripper Angle - without FDA compliant base
The Eight Finger Parallel Gripper combines lightness, flexibility, and precision, making it the perfect solution for handling delicate objects. Its soft, pneumatically driven fingers are made from FDA-approved silicone rubber, effortlessly adapting to any shape, such as rectangular or elongated objects, while protecting surfaces from damage. With a choice of bases – centric for round objects and parallel for rectangular ones – as well as customizable angles and configurations, the gripper offers maximum versatility. Thanks to its lightweight and robust design, it enables fast, reliable, and gentle processes, particularly in food-safe environments and other industries.
The Eight Finger Parallel Gripper supports modern interfaces like IO-Link and Modbus TCP, ensuring seamless integration into existing automation systems. Its plug-and-play functionality and adapters for nearly all robotic models allow for quick and hassle-free installation. Optional features, such as vacuum suction cups or spacers, enhance flexibility further. With intuitive configuration tools and options for custom-designed bases or coatings tailored for hygienically sensitive areas, this gripper is highly user-friendly and adaptable to various needs.
Whether in food processing, packaging, or material handling, the Eight Finger Parallel Gripper is an efficient, precise, and scalable solution for a wide range of applications.