Soft Gripping | Centric Gorilla Finger Actuator | Soft Gripper
Flexible pneumatic soft gripper for gentle handling of sensitive or irregularly shaped objects.
The SoftActuators by SoftGripping provide gentle handling for delicate objects. Their pneumatically driven fingers, made from FDA-approved silicone rubber, can grip objects weighing up to 1200 g, depending on the number of fingers (3 to 8 fingers). They can be flexibly mounted on any EOAT setup without requiring special bases. Their hygienic design ensures easy cleaning, making them ideal for demanding environments with high hygiene requirements.
SoftActuators support interfaces such as IO-Link and Modbus TCP, ensuring seamless integration into automation systems. Custom bases made from aluminum or bent plates can be precisely tailored to your needs. Their versatility makes them perfect for prototyping, changing gripping requirements, or custom solutions, delivered in just two weeks.
Ideal for engineers, prototyping, or systems handling spherical or cylindrical objects up to 1200 g – precise and highly flexible.
CN¥6,980
excl. VAT & shipping (are calculated in the final step)
Non-binding inquiry • No online purchase
- Cell design and component selection
- Programming & safety
- Installation
Still have a technical question?Clarify it for free with an RBTXpert