RobotPhoenix SCARA-Python450-B6 | 4DOF | 450mm | 6kg


Part No.: RBTX-RHOE-0012

Compact 4-Axis Automation for Fast and Precise Pick & Place Tasks

RobotPhoenix’s SCARA-Python450-B6 robots deliver a 450 mm reach with payloads up to 6 kg. With repeatability of ±0.02 mm and cycle times starting at 0.39 seconds, they are ideal for high-speed, high-precision applications. Their compact design with integrated controller allows for space-saving table mounting.

Programming is done via intuitive programming software. With open architecture and built-in interfaces like EtherCAT, RS-232/RS485, and digital I/Os, the robots integrate easily into existing automation systems. It supports Modbus-RTU/TCP and Socket communication for flexible system docking.

Typical applications include pick & place, assembly, packaging, and material handling. The Python450-B6 model is especially suited for digital manufacturing environments requiring speed, precision, and easy integration.

Usual delivery time: 6 weeks

Max Payload
6
kg
DOF
4
Repeatability
0.02
mm
Max. Speed
6.6
ms
Protection
54
Weight
24
kg

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer