OMRON Scara series i4L

Variants: i4L-350

Part No.: RBTX-OMRO-0001

Industry-leading performance, flexibility, and ease of use to address a wide range of applications.

  • 5 kg payload, high inertia, and high duty ratings enable the i4L to tackle more challenging processes with ease.
  • Compact built-in internal controller, out-of-the-box table or wall mounting, and options for rear or bottom cabling reduce the physical area required and enable a customized installation.
  • High visibility multi-colored LED dome light provides an intuitive visual indication of status.
  • Available in 350 mm, 450 mm, and 550 mm reaches to accommodate a wide variety of applications.
  • Easily integrates with the full line of OMRON automation products as well as third-party automation platforms.
  • Integrated Control with EtherCAT connectivity or Standard Control with Ethernet connectivity including PROFINET.

This product is not available in your country

Max Payload
5
kg
Reach
350
mm
DOF
4
Weight
15.1
kg

Highlights

image (4)

Easy to integrate

The i4L enables easy integration with a compact design and small footprint. Installation is extremely simple, as the robot can be mounted on a horizontal (table mounting) or vertical surface (wall mounting) without the need for additional adapters or brackets. Cable connections can be arranged so that they exit either through or parallel to the mounting surface.

optimiere

Optimize your production line with maximum uptime

The i4L maximizes uptime with interactive maintenance alarms and an RGB dome light. The i4L robot diagnoses problems faster thanks to its unique and highly visible multi-color LED dome light, enabling predictive maintenance and convenient display of robot status.

Bild3

The most powerful industrial robot solution for your plant

The i4L ensures high-quality inertia and repeatability for SCARA robots designed for light applications and provides the full range of performance required. With easy integration and synchronization, you can get started faster by deploying multiple robots, reducing setup complexity and programming time.

More options than ever before

We have taken our standard SCARA robot to the next level by designing it for different applications. This allows for more productivity in the workplace. The speed of the i4L helps to speed up material handling and reduce material costs. It also frees up employees for other tasks, increasing productivity.

t20 pendant ug prod

Optional with teach pendant

The T20 hand-held control unit with 10 m connection cable, 3 m adapter cable with protective plug and documentation is not included in the standard configuration.

To Omron's T20 Teach pendant

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer