IFM OY006S | Light curtain | 910mm | Ø 14mm
The OY006S from ifm electronic is a safety light curtain designed to protect hazardous areas and control access to machinery and automated systems, ensuring a high level of safety for operators and industrial processes.
With a Type 4 safety classification according to IEC 61496, the OY006S is suitable for applications requiring the highest levels of protection, providing reliable finger detection and immediate machine shutdown in hazardous situations.
Its compact and robust aluminum housing allows easy integration into industrial environments, while the IP65/IP67 protection rating ensures resistance to dust and moisture.
The OY006S is ideal for robotic cells, automated machinery, industrial equipment, and applications requiring safe access monitoring, helping ensure compliance with international functional safety standards.
Highlights
)
Precise Finger Detection
Precise Finger Detection
14 mm resolution for enhanced operator safety
Reliable hand and finger protection
The 14 mm resolution enables accurate detection of fingers and hands, helping prevent accidents while maintaining efficient machine operation.
)
Flexible Protection Range
Flexible Protection Range
910 mm protection height, Up to 6 m operating distance.
Suitable for various machine sizes
The extended operating range allows the light curtain to be used in both compact workstations and larger industrial applications. This model features a fixed protection height of 910 mm, while additional versions with different protection heights are available to accommodate a wide range of machine guarding requirements.
)
Maximum Safety Performance
Maximum Safety Performance
Type 4 safety protection for demanding applications
PL e / SIL 3 certified
Meets the highest industrial safety standards according to IEC 61496, ISO 13849-1 (PL e), and IEC 61508 SIL 3, providing reliable protection for personnel and machinery.
)