IFM OY002S | Light curtain | 310mm | Ø 14mm


Part No.: RBTX-PL-0073
OY002S – Type 4 Safety Light Curtain

The IFM OY002S is a safety light curtain designed to protect operators in hazardous machine and industrial equipment areas. Featuring a 14 mm resolution for finger detection, it complies with Type 4 safety requirements according to IEC 61496, providing the highest level of protection for industrial automation applications.

Its compact and robust design allows installation in demanding industrial environments, with IP65/IP67 protection against dust and water ingress. The light curtain offers an operating range of up to 6 meters and uses a standard M12 connection for easy installation and maintenance.

Ideal for safeguarding hazardous access points, presses, automated machinery, robotic cells, and material handling systems, it helps ensure operator safety without compromising productivity.

With cables and connectors included

This product is not available in your country

Resolution
14
mm
System of protection
IP65 / IP67
Wavelength
950
nm

Highlights

https://a.storyblok.com/f/298593/898x381/0ea1efe000/captura-de-tela_1-6-2026_113812_www-ifm-com.jpeg

Technical Features:

  • Protection type: Finger detection;

  • Resolution: 14 mm;

  • Protective field height: 310 mm;

  • Operating range: 0 to 6 m;

  • Safety classification: Type 4 (IEC 61496);

  • Protection rating: IP65 / IP67;

  • Supply voltage: 24 VDC;

  • Operating temperature: -10 °C to +55 °C;

  • Standard industrial M12 connection;

  • Compact and rugged housing for industrial environments.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer