Yasaka YS25SC-800| 4DOF | 800mm | 25kg


Part No.: YS25SC-1000

Yasaka YS25SC – Heavy‑Payload SCARA Robot for High‑Speed Industrial Precision

Technical Information The Yasaka YS25SC is a powerful SCARA‑type industrial robot designed for applications requiring high speed, accuracy, and increased payload capacity. With a maximum payload of up to 25 kg, the YS25SC enables precise handling of heavier components while maintaining excellent repeatability and short cycle times. Its rigid mechanical structure and optimized arm design ensure stable motion, smooth trajectories, and reliable performance during continuous high‑duty operation, even in compact automation cells.

Software, Interfaces, and Integration The YS25SC supports modern motion control via EtherCAT and TCP/IP and provides standard digital I/O with optional analog and serial interfaces. This allows seamless integration with PLC systems, conveyors, vision solutions, and Industry 4.0 architectures, ensuring fast commissioning, intuitive programming, and flexible scalability within automated production lines.

Application Areas Typical applications include high‑payload pick‑and‑place, assembly, machine loading, packaging, palletizing, and precise material handling in electronics, consumer goods, and general industrial automation.

Usual delivery time: 3-4 weeks

Max. Payload
25
kg
Max. Reach
1,000
mm
DOF
4
Weight
66
kg
Repeatability
0.025
mm
Protection
0

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer