UR30 | Powerful and space-efficient

Part No.: RBTX-UR-200089

The UR30 belongs to the same, newly designed cobot generation as the UR20. It handles the heaviest loads effortlessly and accurately thanks to its precise control system. No matter where you use the UR30, it will help you to be more productive.

This product is not available in your country

Universal Robots logo
DOF
6
Max Reach
1,300
mm
Max Payload
35
kg
Protection
IP65
Weight
63.5
kg

Highlights

Website Version-10 2023 UR30 Product Images 16

Why the UR30?

Automate heavy lifting

Protect your skilled workers and let the UR30 do the heavy lifting. It palletizes your products or parcels precisely and quickly.

Increase the throughput of your machines

By handling parts simultaneously and performing multiple tasks in one pass, the UR30 is guaranteed to feed you more efficiently.

Make your screwdriving and drilling work more precise

Use the UR30 with its high torque for your screwdriving and drilling tasks - even if they are difficult to access.

2024-02-06 17 03 46-UR30 - Große Nutzlast auf kleiner Fläche und 9 weitere Seiten - Geschäftlich – M

Real performance for your business

Keep your processes safe and efficient with our most powerful cobot in the range. Even at maximum reach, it makes the most of its load capacity.

SAFETY FIRST

Safe collaboration between cobot and human is a matter of course for us - especially with increasing payloads. The 17 integrated safety functions of the UR30 provide you with the ideal basis for this.

PRECISION WITH EVERY MOVEMENT

To ensure that your UR30 is strong and precise at the same time, we have optimized the software and design so that it puts minimal strain on its mechanics - even when accelerating quickly and applying a lot of force.

controlbox-4-3

Lieferumfang

When you order your UR30, you will receive the robot arm and its control box as well as a teach pendant with 3-stage enabling switch, a power cable and a cable to connect the robot to the control box, as well as the user manual. Application kits or other peripherals are not included and must be ordered separately.

AN INTUITIVE USER INTERFACE

You receive our Teach Pendant with every robot arm. This contains the free PolyScope software, which you can use to set up and operate your cobot. A POWERFUL CONTROL SYSTEM

The control box is also included and offers you the ideal supply for your cobot - from communication to its safety functions. RELIABLE NEW CUSTOMER SUPPORT

The URCare service package is included with the purchase of your cobot. This means that you are directly assigned a customer advisor who will help you with all matters relating to your Cobot.

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer