Universal Robots UR7e | 6DOF | 850mm | 7,5kg


Part No.: RBTX-UR-200849

6-Axis Cobot with Increased Payload for Versatile Automation

The UR7e is a collaborative 6-axis robot with a payload of 7.5 kg and a reach of 850 mm. With a repeatability of ±0.03 mm and a compact footprint of Ø 151 mm, it’s ideal for precise tasks in confined workspaces. Weighing 20.6 kg, the UR7e is IP54-rated and features 17 built-in safety functions compliant with PLd Category 3.

Control is provided via the intuitive Polyscope 5 or X software on a 12" touchscreen. The UR7e supports industrial protocols such as Modbus TCP, PROFINET, Ethernet/IP, ROS/ROS2, USB 2.0/3.0, Mini DisplayPort, and includes digital and analog I/Os. Tool communication is handled via an RS interface, with 12/24 V power supply.

Common applications include assembly, machine tending, palletizing, welding, material handling, inspection, and polishing. With its compact design and high payload, the UR7e integrates easily into existing production lines – ideal for companies looking to automate efficiently and future-proof their operations.

This product is not available in your country

Max Payload
7.5
kg
Max Reach
850
mm
Repeatability
0.03
mm
Max Speed
4
ms
Protection
IP 54
Weight
20.6
kg
DOF
6

Highlights

https://a.storyblok.com/f/298593/26361a658a/rbtx_return_money_icon_v1_lil_-ai__1_-svg.svg

Easier integration and fast payback time

½ day to changeover Our cobots give you fast response times. Flexibly adapt your cobot to new requirements within a few hours.

90 minutes to programming Learn the basics of using our cobots with the Universal Robots Academy's interactive e-learning modules.

17 safety features For safe collaborative applications, our e-Series cobots have 17 configurable safety functions.

1 year to payback Our cobots usually pay for themselves within 365 days, giving you economic flexibility.

https://a.storyblok.com/f/298593/4124b0f54f/3pe-tp_productpicture-removebg-preview.png

Teach Pendant

For even easier integration

Included as standard with Universal Robots' cobots is a Teach Pendant to easily set up and safely teach applications via the Polyscope user interface.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer