Universal Robots UR3e | 6DOF | 500mm | 3kg
Ultra-compact Cobot for Precise Automation in Confined Workspaces
The UR3e is a collaborative 6-axis robot with a payload of 3 kg and a reach of 500 mm. With a repeatability of ±0.03 mm and a compact footprint of Ø 128 mm, it is ideal for precise tasks in tight spaces. The robot weighs only 11.2 kg, is IP54-rated, and meets ISO Class 6/7 cleanroom standards.
Control is provided via the user-friendly Polyscope software on a 12" touchscreen. The UR3e supports interfaces such as Modbus TCP, PROFINET, Ethernet/IP, USB, ROS/ROS2, as well as digital and analog I/Os. Tool communication is handled via an M8 8-pin connector with 12/24 V power supply.
Typical applications include assembly, gluing, screwing, and inspection tasks. The UR3e can be directly integrated onto a table or into machines – ideal for companies seeking space-saving and flexible automation.
Highlights
Easier integration and fast payback time
½ day to changeover Our cobots give you fast response times. Flexibly adapt your cobot to new requirements within a few hours.
90 minutes to programming Learn the basics of using our cobots with the Universal Robots Academy's interactive e-learning modules.
17 safety features For safe collaborative applications, our e-Series cobots have 17 configurable safety functions.
1 year to payback Our cobots usually pay for themselves within 365 days, giving you economic flexibility.

Plus enabling swatch
If the specifications of your operation require it, we also offer a teach pendant with integrated three-point switch for all models of the e-Series. This is fully mechanically and functionally integrated.