Universal Robots UR3e | 6DOF | 500mm | 3kg


Variants: With teach pendant

Part No.: RBTX-UR-110303

Ultra-compact Cobot for Precise Automation in Confined Workspaces

The UR3e is a collaborative 6-axis robot with a payload of 3 kg and a reach of 500 mm. With a repeatability of ±0.03 mm and a compact footprint of Ø 128 mm, it is ideal for precise tasks in tight spaces. The robot weighs only 11.2 kg, is IP54-rated, and meets ISO Class 6/7 cleanroom standards.

Control is provided via the user-friendly Polyscope software on a 12" touchscreen. The UR3e supports interfaces such as Modbus TCP, PROFINET, Ethernet/IP, USB, ROS/ROS2, as well as digital and analog I/Os. Tool communication is handled via an M8 8-pin connector with 12/24 V power supply.

Typical applications include assembly, gluing, screwing, and inspection tasks. The UR3e can be directly integrated onto a table or into machines – ideal for companies seeking space-saving and flexible automation.

This product is not available in your country

Max. Payload
3
kg
Max. Reach
500
mm
Repeatability
0.03
mm
Max. Speed
3
ms
Protection
IP54
Weight
11.2
kg
DOF
6

Highlights

https://a.storyblok.com/f/298593/26361a658a/rbtx_return_money_icon_v1_lil_-ai__1_-svg.svg

Easier integration and fast payback time

½ day to changeover Our cobots give you fast response times. Flexibly adapt your cobot to new requirements within a few hours.

90 minutes to programming Learn the basics of using our cobots with the Universal Robots Academy's interactive e-learning modules.

17 safety features For safe collaborative applications, our e-Series cobots have 17 configurable safety functions.

1 year to payback Our cobots usually pay for themselves within 365 days, giving you economic flexibility.

https://a.storyblok.com/f/298593/4124b0f54f/3pe-tp_productpicture-removebg-preview.png

Teach Pendant

For even easier integration

Included as standard with Universal Robots' cobots is a Teach Pendant to easily set up and safely teach applications via the Polyscope user interface.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer